IESNA:LM-63-2002
[TEST]P1198537
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-850-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7188
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
725.1 753.5 806.2 865.6 917.5 963.3 999.7 1023.5 1032.6 1041.7
1078.4 1110.2 1156.8 1255.6 1397.2 1565.7 1735 1899.3 2044.8 2162.9
2293.9 2414.3 2538.1 2654.4 2758.1 2793 2733.9 2588.9 2206.8 1421.9
518.8 189 99.2 54.9 29.5 8.7 0
725.1 758.5 812.6 871.3 925.1 968.6 1006.5 1029.2 1038.7 1047.4
1079.9 1109.8 1152.6 1242.4 1379.8 1544.2 1707.7 1876.6 2024.3 2158.3
2281.4 2421.1 2538.5 2655.1 2763.4 2812.3 2778.2 2646.1 2292.4 1537
589.2 206.7 109.1 59.4 31.4 10.6 0
725.1 753.9 805 862.6 913.3 957.2 991.3 1013.7 1022.4 1026.2
1051.5 1085.6 1123.9 1195.8 1317.7 1471.8 1647.9 1825.5 1986.8 2118.6
2239 2373.8 2525.3 2674.8 2817.2 2931.9 3009.6 3005 2740.3 2017.9
937.6 306 156.8 87.8 41.3 13.6 0
725.1 749.7 796.7 850.1 896.3 936.4 969 988.7 997 999.7
1013.3 1049.6 1086.4 1129.2 1210.2 1327.6 1470.7 1631.3 1802.8 1977.7
2150 2329.5 2519.2 2728.2 2942.2 3109.5 3247.7 3392.8 3446.9 3001.2
1883.8 724 281 152.6 83.3 26.5 0
725.1 747.8 789.1 836.8 879.6 917.1 948.5 969 978.8 983.8
990.6 1014.4 1054.2 1087.1 1128 1198.5 1302.2 1430.2 1580.1 1757
1964.9 2199.6 2445.7 2731.3 2982.3 3230.3 3485.5 3795.3 4150.8 4230
3550.7 2183.7 935.7 421.4 206 80.7 0
725.1 742.9 777 816.8 856.9 894.4 926.2 950.4 964.4 974.7
982.6 997.8 1028.4 1067.4 1100 1137.9 1201.1 1293.5 1419.2 1562.3
1726.3 1909.2 2111.4 2344.6 2612 2939.9 3329.5 3798.3 4439.4 5042.6
5011.9 4021.3 2388.2 1021.2 354 79.5 0
725.1 742.5 775.5 816.4 854.3 891 923.2 948.2 963.3 974.3
982.2 997.4 1026.2 1064.4 1098.5 1135.6 1193.9 1277.6 1403.7 1535.5
1704.3 1870.6 2069 2296.6 2566.5 2895.2 3285.2 3757 4399.6 5040.3
5026.7 4052 2436.3 1050 362 81.4 0
725.1 739.5 766.8 800.5 836.1 870.9 905 933 952.3 967.1
981.9 1001.2 1022.8 1043.2 1071.6 1111.4 1157.2 1214.7 1301.1 1421.1
1568.4 1742.2 1951.2 2208 2511.3 2862.3 3249.3 3672.6 4182.3 4642.3
4563.6 3648.4 2168.2 856.5 256 50.7 0
725.1 737.6 756.9 785 816.4 849 883 913.7 939.1 961.8
984.1 1008.4 1028.4 1045.5 1067.1 1092.8 1136 1198.8 1296.1 1434.4
1618 1849.4 2121.6 2424.2 2736.9 3065.6 3407.2 3773.3 4138.7 4254.2
3883.5 2764.2 1299.2 457 182.1 71.9 0
725.1 732.3 745.6 765.6 791.4 820.6 853.1 883.4 911.4 939.1
966.3 993.6 1016.7 1038.3 1060.6 1086 1124.6 1188.2 1296.1 1454.8
1674 1942.1 2236.7 2541.5 2855.1 3175.4 3510.5 3813.1 3946.4 3687.4
2848.3 1429.4 430.5 182.5 107.2 54.1 0
725.1 730.8 739.1 754.7 774.7 799.3 825.9 854.3 881.9 910.3
941 972.8 1004.6 1032.2 1062.9 1098.9 1151.9 1237.5 1367.3 1551.7
1818.3 2130.7 2495 2870.6 3265.5 3595.7 3866.9 3955.1 3706.7 2972.8
1852 733.8 220 90.9 43.9 14.4 0
725.1 728.5 735.4 748.6 768.3 788.4 814.5 841.4 868.3 894.8
925.8 959.5 993.2 1023.9 1059.9 1100 1159.4 1240.5 1361.3 1535.5
1774.8 2079.2 2428.7 2785.4 3114.1 3366.6 3493.1 3415.5 3075.1 2339.3
1337.8 510.1 176.8 72.3 31.4 6.4 0
725.1 727.4 731.6 745.6 762.6 783.4 805.8 830 855.8 880.4
908.4 940.2 970.5 1001.2 1034.1 1073.1 1120.8 1187.1 1273.8 1390.4
1557.8 1785.4 2057.6 2333.3 2564.3 2694.5 2673.3 2490.8 2160.6 1611.2
884.5 340 132.9 66.3 42 15.9 0
725.1 723.2 727.8 739.1 755 774.7 796.3 817.5 838 855.8
875.5 893.6 910.3 923.5 929.2 928.5 919.4 902.7 881.9 862.2
844 836.5 836.5 821.3 760 641.8 490.7 355.9 265.1 205.6
165.1 136.3 112.8 89.4 59.1 25 0
725.1 721.3 725.5 738.8 756.2 775.5 796.3 816.8 836.5 849
855 853.1 845.5 828.9 802.4 767.5 725.5 679.3 630.1 574
519.5 466.9 416.5 369.9 327.5 293.8 263.9 242 221.1 199.2
172.3 145.8 115.9 85.6 51.9 23.5 0
725.1 719.1 726.3 739.9 758.5 779.3 803.1 825.1 838.3 843.6
837.2 820.9 800.5 774.4 746 712.6 671.4 624.8 574.4 521.4
469.2 420.3 377.5 341.2 309 282.5 260.1 247.3 231 209.8
183.3 147.3 114 81 47 24.2 0
725.1 718.7 726.6 743.3 763.4 788 812.6 829.6 837.6 836.5
827.4 814.1 791 759.6 723.2 686.5 647.5 602.4 552.5 501.3
454 414.6 379.4 349.1 321.5 296.9 282.5 269.2 269.6 271.5
253.7 221.5 196.9 153 106 70.8 0
725.1 720.6 730.4 748.2 773.6 797.8 817.1 832.3 837.2 836.1
828.5 812.2 785 751.6 712.6 671.7 621 566.5 513.5 466.1
426 392.3 363.9 339.3 315 293.5 275.3 296.9 338.5 357.1
347.6 332.5 318.8 257.5 206.4 146.5 0
725.1 721 733.1 754.3 778.5 803.9 822.1 833 836.5 835.7
828.9 813.4 787.6 755 707.7 653.2 589.6 529.7 472.2 427.9
387 355.9 330.2 309.7 289.7 263.2 274.1 301.4 315.4 309
292.3 291.2 253.3 207.1 175.3 124.6 0
725.1 721.3 735 757.7 784.2 807.7 824.3 833.8 837.6 836.5
829.6 816 795.9 763.4 711.9 644.5 569.9 498.7 437 386.2
345 316.2 295.7 278.7 251.8 246.9 261.3 277.6 272.3 257.1
245.4 233.6 191.2 156.4 132.2 93.5 0
725.1 721.7 736.5 760.3 789.1 811.5 828.5 838.3 843.3 842.1
834.2 823.2 803.1 766 709.2 635.4 552.1 469.2 399.1 349.5
315.4 291.2 273.4 255.6 232.5 238.9 252.2 259.8 251.4 277.9
255.2 228 171.2 138.2 114 70.1 0
725.1 723.2 737.2 761.1 788 813 830 839.9 845.5 845.9
840.2 830.4 811.1 775.5 717.6 641.1 553.2 466.5 394.6 345.3
313.5 289.3 271.1 251.8 229.5 236.3 249.2 256.7 248 275.7
255.2 207.9 165.5 136.7 113.6 54.9 0
